12-position toggle switch/vertical plug-in sliding switch/12-bit dial switch/fluctuation switch/12P12T forward toggle switch

Manufacturer Dongguan ALPSR Electronic
describe XB-SS-412D02
Manufacturer part number XB-SS-412D02
product type Toggle Switches
Rated current 0.3A
Rated voltage 50V
Number of PINs 4P12T
journey 2mm
Operation strength 250gf±100gf
Service life 10000 times
Contact resistance 100MΩ
Number of switch gears 12 gears
handle length 2-12mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map