12*12*8mm direct plug-in switch/vertical plug-in 2pin/mini direct push switch/micro vertical switch/plug-in switch/small forward push switch/reset button switch/side push switch/tact switch

Manufacturer Dongguan ALPSR Electronic
describe XB-TS-1212-D-S-1
Manufacturer part number XB-TS-1212-D-S-1
product type tactile switch
Rated current 0.5A
Rated voltage 12V DC
Operating temperature -20℃~+70℃
structural function Instantaneous
Installation method Vertical plug-in
wire bonding pins 2pin
Service life 10000 times
Operation strength 250gf
certified product ROHS
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map