10*10*11.7mm mini rotary switch/waterproof vertical rotary switch/encoding rotary switch plug-in/rotary encoding switch horizontal/encoding switch side dial/ten encoder switch IP67

Manufacturer Dongguan ALPSR Electronic
Description XB-RR35007
Manufacturer Part Number XB-RR35007
Product type Rotary switch
Rated current 0.3A/0.5A
Rated voltage 24V DC
Temperature range -25℃±70℃
insulation resistance 100MΩ
Installation method Soldering wire/soldering plate
Service life 10000 times
Contact resistance 30MΩ
Pin 6PIN
Dimension 10*10*11.7mm
Electroplating process Brass silver plated/brass gold plated
withstanding voltage 250V AC
Weldability experiment 230℃±5℃
operating force 120gf±50gf
Product conforms to ROHS
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionProduct typeRated currentRated voltageTemperature rangeinsulation resistanceInstallation methodService lifeContact resistancePinDimensionElectroplating processwithstanding voltageWeldability experimentoperating forceProduct conforms to
XB-RR35007XB-RR35007Rotary switch0.3A/0.5A24V DC-25℃±70℃100MΩSoldering wire/soldering plate10000 times30MΩ6PIN10*10*11.7mmBrass silver plated/brass gold plated250V AC230℃±5℃120gf±50gfROHS

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map