10 * 10 * 6.5mm mini rotary switch/SMD rotary switch/encoder rotary switch plug-in/rotary encoder switch horizontal/encoder switch side dial/eight position encoder switch

Manufacturer Dongguan ALPSR Electronic
Description XB-MHR-08
Manufacturer Part Number XB-MHR-08
Product type Rotary Code Switch
Rated current 0.1A/0.4A
Rated voltage 42V
Temperature range -40℃±85℃
insulation resistance 100MΩ
Installation method welding plate
Service life 25000次
Contact resistance 30MΩ
Pin 6PIN
Dimension 10*10*6.5mm
Electroplating process Orichalum plating
withstanding voltage 250V AC
Operating force 120gf±30gf
Waterproof grade IP67
Product Certification ROHS
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map