The inductive proximity sensors belonging to the Basic line were made in the classic cylindrical nickel-plated brass, with diameters ranging from 6.5 to 30 mm

Inductive Proximity Sensors, Basic

The inductive proximity sensors belonging to the Basic line were made in the classic cylindrical nickel-plated brass, with diameters ranging from 6.5 to 30 mm

Manufacturer DATALOGIC
Description Inductive Proximity Sensors, Basic - IS-18-C1-03
Part Number 95B061741
Sensors IS-18-C1-03
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionSensors
95B062161Inductive Proximity Sensors, Basic - IS-18-B2-03IS-18-B2-03
95B062171Inductive Proximity Sensors, Basic - IS-18-B2-S2IS-18-B2-S2
95B062101Inductive Proximity Sensors, Basic - IS-18-B3-03IS-18-B3-03
95B062111Inductive Proximity Sensors, Basic - IS-18-B3-S2IS-18-B3-S2
95B062121Inductive Proximity Sensors, Basic - IS-18-B4-03IS-18-B4-03
95B062131Inductive Proximity Sensors, Basic - IS-18-B4-S2IS-18-B4-S2
95B064240Inductive Proximity Sensors, Basic - IS-18-C0-03IS-18-C0-03
95B064280Inductive Proximity Sensors, Basic - IS-18-C0-S2IS-18-C0-S2
95B061741Inductive Proximity Sensors, Basic - IS-18-C1-03IS-18-C1-03
95B061751Inductive Proximity Sensors, Basic - IS-18-C1-S2IS-18-C1-S2

Documentation

Contact the supplier

DATALOGIC

DATALOGIC

Datalogic is a global technology leader in the automatic data capture and factory automation markets, specialized in the designing and production of bar code readers, mobile computers, sensors for detection, measurement and safety, vision and laser marking systems.

Google Map