Prevailing torque type hexagon regular nuts (with non-metallic insert) - Property classes 5, 8 and 10

Standard DIN EN ISO 7040
Description Prevailing torque type hexagon regular nuts (with non-metallic insert) - Property classes 5, 8 and 10, DIN EN ISO 7040 - M20 x 2.5
Part number DIN EN ISO 7040 - d M20 x p 2.5
Omniclass number 23.13.23.11.13.23
CAD models
Please make sure this software has been installed.

Product selection

Nominal diameterPitch (mm)Heigth (mm)Across flats (mm)
M30.54.55.5
M40.767
M50.86.88
M61810
M81.259.513
M101.511.916
M121.7514.918
M1421721
M16219.124
M202.522.830