Ultrasonic Devices, Size M30, Diffuse and Reflex sensor - with analog output, 200..1300 mm, Housing Length 141.5 - connector S12

Manufacturer CONTRINEX
Description Ultrasonic Devices, Size M30, Diffuse and Reflex sensor - with analog output, 200..1300 mm, Housing Length 141.5 - connector S12
Part number UTS-1301-123
Omniclass number 23.29.11.21.17
CAD models
Please make sure this software has been installed.

Product selection

TypeOrder numberSeriesSizeSensing rangeSetting rangeStandard targetHysteresis (mm)No-load supply currentRated ultrasonic frequency (kHz)Switching frequency (Hz)Time delay before availability (ms)Response time (ms)Weight (g)Suitable connecting cables
Analog 4 ... 20 mA + PNP N.O. / S12UTS-1301-1231301 with analog outputM30200 ... 1300 mm220 ... 1300 mm20 x 20 mm10max. 60 mA2004280120210O, P
Analog 0 ... 10 V + PNP N.O. / S12UTS-1301-1131301 with analog outputM30200 ... 1300 mm220 ... 1300 mm20 x 20 mm10max. 60 mA2004280120210O, P
Nut position PM1 (mm)
Nut position PM2

Contact the supplier

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map