Inductive Proximity Switches - Devices for Special applications - Devices with Analog Output, Size C8, Sensing Range 0...4 - Quasi-embeddable, Housing Length 50 - cable

Manufacturer CONTRINEX
Description Inductive Proximity Switches - Devices for Special applications - Devices with Analog Output, Size C8, Sensing Range 0...4 - Quasi-embeddable, Housing Length 50 - cable
Part number DW-AD-509-C8-390
CAD models
Please make sure this software has been installed.

Product selection

TypeOrder numberSeriesSizeOperating distance (mm)Housing materialConnectionDegree of protectionMountingMax. switching frequencyShort-circuit protectionPolarity reversal protectionPower-on resetCompatible connection cablesNote
Outputs 0...10 V / 4...20 mADW-AD-509-C8-390Analog output8x80 ... 4Chrome-plated brassPUR cable type 3IP 67Quasi-embeddable1,600 Hz (s = 2mm)Built-inBuilt-inBuilt-in---Standard cable length 2m. Non-standard cable lengths and types on request.

Contact the supplier

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map