Switch, HR-Series, Rocker Switch, HR11D1A11BA1-11-MPMR1

 
Manufacturer Carling Technologies
Désignation Switch, HR-Series, Rocker Switch, HR11D1A11BA1-11-MPMR1
Référence HR11D1A11BA1-11-MPMR1
Actuator Laser Etched, Illuminated Rocker
Circuit ON - None - OFF
Illumination Illuminated, Full Perimeter
Item HR11D1A11BA111MPMR1
Poles 1
Voltage 12VDC
Actuator Color Black
Bracket Black
Horse power not HP rated
IP Rating IP68
Lamp1 LED, Blue
Lamp2 LED, Amber
Mounting Snap-In
Product Sub Group Sealed Rocker Switch
Rating Desc 20A
Termination Desc .110 Tab (Q.C.)
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Carling Technologies

Carling Technologies

Carling Technologies is a global manufacturer of Hydraulic Magnetic and Thermal Circuit Breakers, Electrical Switches and Assemblies, and Advanced Systems, including Power Distribution Units, Electronic Controls, and many Custom Design Solutions.

Google Map