Electronic Switching, CM-Series, Multiplex CAN/LIN Switching System, CM76F6A6-A212UV-1LVUW5AA

Manufacturer Carling Technologies
Désignation Electronic Switching, CM-Series, Multiplex CAN/LIN Switching System, CM76F6A6-A212UV-1LVUW5AA
Référence CM76F6A6-A212UV-1LVUW5AA
Actuator Laser Etched, Rocker
Circuit None - ON - ON, LIN & Hardwired
Illumination Illuminated
Item CM76F6A6A212UV1LVUW5AA
Poles 2
Actuator Color Black
Lamp1 LED, 12VDC
Lamp2 LED, 12VDC
Mounting Snap-In
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Carling Technologies

Carling Technologies

Carling Technologies is a global manufacturer of Hydraulic Magnetic and Thermal Circuit Breakers, Electrical Switches and Assemblies, and Advanced Systems, including Power Distribution Units, Electronic Controls, and many Custom Design Solutions.

Google Map