ED-588 Ethernet to 8 Digital Inputs and 8 Digital Outputs + ASCII Gateway

Manufacturer Brainboxes Limited
Description Ethernet to 8 Digital Inputs and 8 Digital Outputs + ASCII Gateway
Part Number ED-588
Ethernet Ports 1
Ethernet Speed 10/100 Fast Ethernet
Power Input 5V - 30V DC Redundant DC Dual Power Inputs, reverse polarity protected
Operating Temperature Range -40 °C to +80 °C / -40 °F to +176 °F
Power Consumption 100mA@24V 2.5W max
CAD models
Please make sure this software has been installed.

Product selection

Part NumberEthernet PortsEthernet SpeedPoEPower InputOperating Temperature RangeStorage TemperaturePower ConsumptionProduct WeightProduct Dimensions
ED-588110/100 Fast EthernetNo5V - 30V DC Redundant DC Dual Power Inputs, reverse polarity protected-40 °C to +80 °C / -40 °F to +176 °F-40 °C to +85 °C / -40 °F to +185 °F100mA@24V 2.5W max0.138 kg, 4.87 ounces129x102x23 mm, 5.1x4.0x0.9 inches

Product Description

Ethernet to DIO device: 8 non-isolated digital input channels and 8 digital output channels. Powerful ARM 80 MHz, 32 Bit CPU. Offers robust and intelligent 'control side' devices that provide the interface to systems on the 24V factory floor environment, commonly referred to as 'process side'.\n\nThe device can be controlled over TCP/IP using the Modbus TCP protocol or simple ASCII commands. Additionally Brainboxes supply a suite of APIs and sample code to communicate with the device using Microsoft .NET framework Visual Basic, C#, C++, Java, Javascript, PHP and more. The device can be configured and secured from a web browser. The device can be installed as a COM Port on a Windows PC to give complete backwards compatibility essential for legacy applications.\n\nThe ED product range is designed for harsh environments. The digital output port lines are implemented as protected output circuits, providing current overload and short circuit protection, voltage surge, overload and open circuit protection and over temperature protection to allow the widest possible usage and range of devices.\n\nThe outputs are good for driving hot and cold resistive loads, capacitive loads and inductive loads and are especially suited for loads with high inrush currents such as cold bulbs/lamps and motors. Typical applications are control and switching of AC and DC motors, Fans, relay drivers, pumps, Voltage Regulators and Battery Chargers, LEDs and Bulbs, Air Conditioning, Heaters and Solenoids..

Contact the supplier

Brainboxes Limited

Brainboxes Limited

For over 35 years, Brainboxes have developed, manufactured and supported our own core technologies, today we are one of the leading communication device developers and manufacturers in the World.

Google Map