Ethernet Switch - SW-515

 
Manufacturer Brainboxes Limited
Description Compact Industrial 5 Port Gigabit Ethernet Switch DIN Rail Mountable
Part Number SW-515
Ethernet Ports 5
Ethernet Speed 10/100/1000 Gigabit Ethernet
Power Input 5V - 30V DC Redundant DC Dual Power Inputs, reverse polarity protected
Operating Temperature Range -40 °C to +80 °C / -40 °F to +176 °F
Form Factor Din rail mounted
Power Consumption 3.6W Max: 720mA@+5VDC/120mA@+30VDC
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Compact industrial 5 port Gigabit Ethernet unmanaged switch. Galvanically Isolated Ethernet Ports. Automatic detection of data transmission speed: 10/100/1000 Mbps. Industrial temperature range of -40°C to +80°C (-40°F to 176°F) and dual input redundant power supply with wide voltage range means it can be powered from USB or on the 24V factory floor. Only 23mm wide and 94mm deep. Power terminal is removable with numbered pins for easy wiring. Power consumption is optimised based on the status of the link device. No software required. Ideal for factory floor, in vehicle and marine applications.

Contact the supplier

Brainboxes Limited

Brainboxes Limited

For over 35 years, Brainboxes have developed, manufactured and supported our own core technologies, today we are one of the leading communication device developers and manufacturers in the World.

Google Map