00301-017i - Spring plunger, threaded with "Long-Lok" thread locking, indexing and hexagonal socket, high resistance, stainless version, M5 to M12

Manufacturer BOUTET
Description Spring plunger, threaded with Long-Lok thread locking, indexing and hexagonal socket, high resistance, stainless version, M5, length 18 mm
Part number 7062i
Material Stainless steel
Mass 1.3
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
D (mm)D1 (mm)L (mm)L1 (mm)H (mm)T (mm)T1 (mm)N (mm)S (mm)Spring initial resistance F1 (N)Spring final resistance F2 (N)Tightening torque (N.m)Loosening torque (N.m)Reference stainless steel pilot point
M52.41872.320.80.81.511290.120.087062i
M62.72072.52.511214370.450.227063i
M83.5228331.41.22.522701.050.377064i
M10422933.51.41.6319701.30.67065i
M126281045224258521.37066i
Travel (mm)

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map