00301-017 - Spring plunger, threaded with "Long-Lok" thread locking, indexing and hexagonal socket, high resistance, M5 to M16

Manufacturer BOUTET
Description Spring plunger, threaded with Long-Lok thread locking, indexing and hexagonal socket, high resistance, M5, length 18 mm
Part number 7062
Material Burnished steel
Mass 1.3
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
D (mm)D1 (mm)L (mm)L1 (mm)H (mm)T (mm)T1 (mm)N (mm)S (mm)Spring initial resistance F1 (N)Spring final resistance F2 (N)Tightening torque (N.m)Loosening torque (N.m)Reference hardened steel pilot point
M52.41872.320.80.81.511290.120.087062
M62.72072.52.511214370.450.227063
M83.5228331.41.22.522701.050.377064
M10422933.51.41.6319701.30.67065
M126281045224258521.37066
M167.53214562.52.55601503.937067
Travel (mm)

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map