00301-016i - Spring plunger, threaded with "Long-Lok" thread locking, indexing and hexagonal socket, medium resistance, stainless version, M5 to M16

Manufacturer BOUTET
Description Spring plunger, threaded with Long-Lok thread locking, indexing and hexagonal socket, medium resistance, stainless version, M5, length 18 mm, with pilot point stainless steel
Part number 9559i
Note BOUTET S.A.S.
Material Stainless steel
Mass 1.3
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
D (mm)D1 (mm)L (mm)L1 (mm)H (mm)T (mm)T1 (mm)N (mm)S (mm)Spring initial resistance F1 (N)Spring final resistance F2 (N)Tightening torque (N.m)Loosening torque (N.m)Reference (stainless steel pilot point)Reference (plastic pilot point)
M52.41872.320.80.81.56200.120.089559i9565i
M62.72072.52.51127200.450.229560i9566i
M83.5228331.41.22.59351.050.379561i9567i
M10422933.51.41.639351.30.69562i9568i
M126281045224105521.39563i9569i
M167.53214562.52.55451003.939564i9570i
Material
Travel (mm)

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map