00301-007 - Spring plunger, threaded with indexing and hexagonal socket, high resistance, M5 to M24

Manufacturer BOUTET
Description Spring plunger, threaded with indexing and hexagonal socket, high resistance, M5, length 18 mm
Part number 7016
Material Steel
Mass 1.3
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
D (mm)D1 (mm)L (mm)H (mm)T (mm)T1 (mm)N (mm)S (mm)Spring initial resistance F1 (N)Spring final resistance F2 (N)Reference
M52.4182.320.80.81.511297016
M62.7202.52.511214377017
M83.522331.41.22.522707018
M1042233.51.41.6319707019
M126284522425857020
M167.532562.52.55601507021
M2010407832.56751907022
M241252101032.58952407023
Travel (mm)

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map