00301-006i - Spring plunger, threaded with indexing and hexagonal socket, medium resistance, stainless version, M4 to M16

Manufacturer BOUTET
Description Spring plunger, threaded with indexing and hexagonal socket, medium resistance, stainless version, M4, length 15 mm, with pilot point stainless steel
Part number 8508i
Material Stainless steel
Mass 0.8
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
D (mm)D1 (mm)L (mm)H (mm)T (mm)T1 (mm)N (mm)S (mm)Spring initial resistance F1 (N)Spring final resistance F2 (N)Reference (stainless steel pilot point)Reference (plastic pilot point)
M41.5151.520.60.61.35168508i8517i
M52.4182.320.80.81.56208509i8518i
M62.7202.52.51127208510i8519i
M83.522331.41.22.59358511i8520i
M1042233.51.41.639358512i8521i
M126284522410558513i8522i
M167.532562.52.55451008514i8523i
Material
Travel (mm)

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map