00301-006 - Spring plunger, threaded with indexing and hexagonal socket, medium resistance, M3 to M24

Manufacturer BOUTET
Description Spring plunger, threaded with indexing and hexagonal socket, medium resistance, M24, length 52mm, wtih pilot point hardened steel
Part number 8516
Material Steel
Mass 122.2
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
D (mm)D1 (mm)L (mm)H (mm)T (mm)T1 (mm)N (mm)S (mm)Spring initial resistance F1 (N)Spring final resistance F2 (N)Reference (hardened steel pilot point)Reference (plastic pilot point)
M31101.51.510.40.70.538507 
M41.5151.520.60.61.351685088517
M52.4182.320.80.81.562085098518
M62.7202.52.511272085108519
M83.522331.41.22.593585118520
M1042233.51.41.6393585128521
M1262845224105585138522
M167.532562.52.554510085148523
M2010407832.56601208515 
M241252101032.58801608516 
Material
Pilot point hardened steel
Travel (mm)

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map