00301-005 - Spring plunger, threaded with indexing and hexagonal socket, low resistance, M4 to M16

Manufacturer BOUTET
Description Spring plunger, threaded with indexing and hexagonal socket, low resistance, M4, length 15mm, with hardened steel pilot point
Part number 7002
Material Steel
Mass 0.8
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
D (mm)D1 (mm)L (mm)H (mm)T (mm)T1 (mm)N (mm)S (mm)Spring initial resistance F1 (N)Spring final resistance F2 (N)Reference (hardened steel pilot point)Reference (plastic pilot point)
M41.5151.520.60.61.32770027009
M52.4182.320.80.81.53970037010
M62.7202.52.51123970047011
M83.522331.41.22.541670057012
M1042233.51.41.6341670067013
M126284522452770077014
M167.532562.52.55204570087015
Material
Travel (mm)

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map