Absolute programmable encoder, multiturn, parallel outputs

Manufacturer Baumer IVO
Description Absolute programmable encoder, multiturn 24 bits, parallel outputs, Ø58 mm, hollow shaft 14 mm and pin 15 mm, open collector PNP, power supply 10-30 VDC, cable 1 m axial and connector male D-SUB 37-pins
Part Number 11032706
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescription
11032706Absolute programmable encoder, multiturn 24 bits, parallel outputs, Ø58 mm, hollow shaft 14 mm and pin 15 mm, open collector PNP, power supply 10-30 VDC, cable 1 m axial and connector male D-SUB 37-pins

Documentation

Contact the supplier

Baumer

Baumer

Capteurs, codeurs, instruments de mesure et composants pour le traitement de l'image automatisé

Google Map