Absolute encoder with parallel outputs

Manufacturer Baumer
Description Absolute encoder with parallel outputs, Ø58 mm clamping flange and shaft Ø10 mm, 10-bit code Gray,push-pull outputs, NPN and PNP power 10-30 VDC, Connector M23, 16-pin, radial
Part Number 11030076
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescription
11030076Absolute encoder with parallel outputs, Ø58 mm clamping flange and shaft Ø10 mm, 10-bit code Gray,push-pull outputs, NPN and PNP power 10-30 VDC, Connector M23, 16-pin, radial

Documentation

Contact the supplier

Baumer

Baumer

Capteurs, codeurs, instruments de mesure et composants pour le traitement de l'image automatisé

Google Map