Absolute encoder, interface multibus

Manufacturer Baumer IVO
Description Magnetic absolute encoder, interface multibus, multiturn, Ø58 mm clamping flange and shaft Ø10 mm, resolution 28 bits: ST 12 bits et MT 16 bits, code binary, without bus cover, voltage supply 10-30 VDC
Part Number 11030340
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescription
11030340Magnetic absolute encoder, interface multibus, multiturn, Ø58 mm clamping flange and shaft Ø10 mm, resolution 28 bits: ST 12 bits et MT 16 bits, code binary, without bus cover, voltage supply 10-30 VDC
11032545Absolute encoder, Ø58 mm, clamping flange and shaft Ø10 mm with seal, resolution 29 bits: ST 13 bits and MT 16 bits, code binary, without bus cover, power supply 10-30 VDC

Documentation

Contact the supplier

Baumer

Baumer

Capteurs, codeurs, instruments de mesure et composants pour le traitement de l'image automatisé

Google Map