DURApulse GS4 series AC high-performance drive, NEMA 1, 460 VAC, 15hp with 3-phase input, SVC or V/Hz mode, B frame, RS-485, Modbus and BACnet, 100kA SCCR. Optional EtherNet/IP and Modbus TCP cards available.

Description DURApulse GS4 series AC high-performance drive, NEMA 1, 460 VAC, 15hp with 3-phase input, SVC or V/Hz mode, B frame, RS-485, Modbus and BACnet, 100kA SCCR. Optional EtherNet/IP and Modbus TCP cards available.
Distributor Part Number GS4-4015
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/GS4-4015
CAD models
Please make sure this software has been installed.

Product selection

Distributor Part NumberDescription
GS4-4015DURApulse GS4 series AC high-performance drive, NEMA 1, 460 VAC, 15hp with 3-phase input, SVC or V/Hz mode, B frame, RS-485, Modbus and BACnet, 100kA SCCR. Optional EtherNet/IP and Modbus TCP cards available.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map