ARDUINO UNO WiFi REV2

The Arduino for your educational projects with wireless connectivity and motion sensing.

Manufacturer Arduino
Description ARDUINO UNO WiFi REV2
Part Number ABX00021
Operating Voltage 5V
Input Voltage (recommended) 6 - 20V
Digital I/O Pins 14 — 5 Provide PWM Output
Analog Input Pins 6
DC Current for 3.3V Pin 50 mA
Flash Memory 48 KB (ATmega4809)
SRAM 6,144 Bytes (ATmega4809)
Clock Speed 16 MHz
Length 68.6 mm
Width 53.4 mm
Weight 25 g
Microcontroller ATmega4809 (datasheet)
DC Current per I/O Pin 20 mA
EEPROM 256 Bytes (ATmega4809)
LED_BUILTIN 25
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionOperating VoltageInput Voltage (recommended)Digital I/O PinsAnalog Input PinsDC Current for 3.3V PinFlash MemorySRAMClock SpeedLengthWidthWeightMicrocontrollerPWM Digital I/O PinsDC Current per I/O PinEEPROMLED_BUILTINRadio moduleSecure ElementInertial Measurement Unit
ABX00021ARDUINO UNO WiFi REV25V6 - 20V14 — 5 Provide PWM Output650 mA48 KB (ATmega4809)6,144 Bytes (ATmega4809)16 MHz68.6 mm53.4 mm25 gATmega4809 (datasheet)520 mA256 Bytes (ATmega4809)25u-blox NINA-W102 (datasheet)ATECC608A (datasheet)LSM6DS3TR (datasheet)

Product Description

The Arduino UNO WiFi Rev.2 is the easiest point of entry to basic IoT with the standard form factor of the UNO family. Whether you are looking at building a sensor network connected to your office or home router, or if you want to create a Bluetooth® Low Energy device sending data to a cellphone, the Arduino UNO WiFi Rev.2 is your one-stop-solution for many of the basic IoT application scenarios.

Add this board to a device and you'll be able to connect it to a WiFi network, using its secure ECC608 crypto chip accelerator. The Arduino Uno WiFi is functionally the same as the Arduino Uno Rev3, but with the addition of WiFi / Bluetooth® and some other enhancements. It incorporates the brand new ATmega4809 8-bit microcontroller from Microchip and has an onboard IMU (Inertial Measurement Unit) LSM6DS3TR.

The Wi-Fi Module is a self-contained SoC with integrated TCP/IP protocol stack that can provide access to a Wi-Fi network, or act as an access point. It is the u-blox NINA-W102 and (here) you find the datasheet.

The Arduino UNO WiFi Rev.2 has 14 digital input/output pins—5 can be used as PWM outputs—6 analog inputs, a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller. Simply connect it to a computer with a USB cable or power it with an AC adapter or battery to get started.

Contact the supplier

Arduino

Arduino

Google Map