Arduino Uno Rev3 SMD

The board everybody gets started with, based on the ATmega328 (SMD).

Manufacturer Arduino
Description Arduino Uno Rev3 SMD
Part Number A000073
Operating Voltage 5V
Input Voltage (recommended) 7-12V
Digital I/O Pins 14 (of which 6 provide PWM output)
Analog Input Pins 6
DC Current for 3.3V Pin 50 mA
Flash Memory 32 KB (ATmega328P) of which 0.5 KB used by bootloader
SRAM 2 KB (ATmega328P)
Clock Speed 16 MHz
Length 68.6 mm
Width 53.4 mm
Weight 25 g
Microcontroller ATmega328P
DC Current per I/O Pin 20 mA
EEPROM 1 KB (ATmega328P)
LED_BUILTIN 13
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionOperating VoltageInput Voltage (recommended)Digital I/O PinsAnalog Input PinsDC Current for 3.3V PinFlash MemorySRAMClock SpeedLengthWidthWeightMicrocontrollerInput Voltage (limit)PWM Digital I/O PinsDC Current per I/O PinEEPROMLED_BUILTIN
A000073Arduino Uno Rev3 SMD5V7-12V14 (of which 6 provide PWM output)650 mA32 KB (ATmega328P) of which 0.5 KB used by bootloader2 KB (ATmega328P)16 MHz68.6 mm53.4 mm25 gATmega328P6-20V620 mA1 KB (ATmega328P)13

Product Description

The Arduino Uno Rev3 SMD is a microcontroller board based on the ATmega328. It has 14 digital input/output pins (of which 6 can be used as PWM outputs), 6 analog inputs, a 16 MHz ceramic resonator (CSTCE16M0V53-R0), a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter or battery to get started.

The Uno differs from all preceding boards in that it does not use the FTDI USB-to-serial driver chip.

Additional features coming with the R3 version are:

ATmega16U2 instead 8U2 as USB-to-Serial converter.
1.0 pinout: added SDA and SCL pins for TWI communication placed near to the AREF pin and two other new pins placed near to the RESET pin, the IOREF that allow the shields to adapt to the voltage provided from the board and the second one is a not connected pin, that is reserved for future purposes.
stronger RESET circuit.
"Uno" means "One" in Italian and is named to mark the upcoming release of Arduino 1.0. The Uno and version 1.0 will be the reference versions of Arduino, moving forward. The Uno is the latest in a series of USB Arduino boards, and the reference model for the Arduino platform.

Contact the supplier

Arduino

Arduino

Google Map