Arduino Leonardo without Headers

The classic Arduino board that can act as a mouse or keyboard.

Manufacturer Arduino
Description Arduino Leonardo without Headers
Part Number A000052
Operating Voltage 5V
Input Voltage (recommended) 7-12V
Digital I/O Pins 20
DC Current for 3.3V Pin 50 mA
Flash Memory 32 KB (ATmega32u4) of which 4 KB used by bootloader
SRAM 2.5 KB (ATmega32u4)
Clock Speed 16 MHz
Width 53.3 mm
Weight 20 g
Microcontroller ATmega32u4
DC Current per I/O Pin 40 mA
EEPROM 1 KB (ATmega32u4)
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionOperating VoltageInput Voltage (recommended)Input Voltage (limits)Digital I/O PinsDC Current for 3.3V PinFlash MemorySRAMClock SpeedWidthWeightMicrocontrollerDC Current per I/O PinEEPROMPWM ChannelsAnalog Input ChannelsLengh
A000052Arduino Leonardo without Headers5V7-12V6-20V2050 mA32 KB (ATmega32u4) of which 4 KB used by bootloader2.5 KB (ATmega32u4)16 MHz53.3 mm20 gATmega32u440 mA1 KB (ATmega32u4)71268.6 mm

Product Description

The Arduino Leonardo is a microcontroller board based on the ATmega32u4 (datasheet). It has 20 digital input/output pins (of which 7 can be used as PWM outputs and 12 as analog inputs), a 16 MHz crystal oscillator, a micro USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter or battery to get started.

The Leonardo differs from all preceding boards in that the ATmega32u4 has built-in USB communication, eliminating the need for a secondary processor. This allows the Leonardo to appear to a connected computer as a mouse and keyboard, in addition to a virtual (CDC) serial / COM port. It also has other implications for the behavior of the board; these are detailed on the Getting started with the Arduino Leonardo.

Contact the supplier

Arduino

Arduino

Google Map