13.8*9.9*12.15mm RJ45 socket 1×1/network port RJ45 interface/network RJ45 connector/RJ45 female socket mesh/RJ network interface/1 bit RJ45 socket with light network port/network port connector RJ45

Manufacturer Dongguan ALPSR Electronic
Description XB-RJ0S-00L1-01
Manufacturer Part Number XB-RJ0S-00L1-01
Product type RJ45 socket
Rated current 1.5A
Rated voltage 150V AC
Temperature range -40℃±80℃
insulation resistance 100MΩ
Installation method Soldering wire/soldering plate
Service life 500 times
Contact resistance 30MΩ
Pin 8PIN
Dimension 13.8*9.9*12.15mm
Electroplating process Silver-plated brass/gold-plated brass
withstanding voltage 1000V AC
Weldability experiment 245℃±5℃
Insertion force 22N
Product Certification ROHS
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionProduct typeRated currentRated voltageTemperature rangeinsulation resistanceInstallation methodService lifeContact resistancePinDimensionElectroplating processwithstanding voltageWeldability experimentInsertion forceProduct Certification
XB-RJ0S-00L1-01XB-RJ0S-00L1-01RJ45 socket1.5A150V AC-40℃±80℃100MΩSoldering wire/soldering plate500 times30MΩ8PIN13.8*9.9*12.15mmSilver-plated brass/gold-plated brass1000V AC245℃±5℃22NROHS

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map