Flag S.p.A
System PIU, with a series of finishing accessories, involves the insertion of opening windows with mechanisms manual or electric
POLYPIU
Tile innovative and technically advanced especially suitable for laying on pitched low slope .
Wierer
Details make the difference . The profile that reproduces the wave of traditional roof tiles . The difference is there but not seen.
Tile with intermediate curvature which gives a rounded , typical of traditional roofs .
Tile with wave very strong and close that reproduces the aesthetic effect of traditional tiles
CoverbanPIÙ, the only dome made of polycarbonate, with four-chamber structure, with variable thickness (mm. 20 and mm at both ends. 30 center) and reinforced outer walls
SunPower E-Series panels combine high efficiency with the strongest durability and warranty available in the market today, resulting in more long-term energy and savings.
SUNPOWER
Extruded polystyrene insulating boards
Sirap Insulation
GrecaPIÙ is a product born to build skylights in single application and continuous flat roofing ridge-eaves in multiple application, thanks to the overlap in the aquifer and its stackability side.
SunPower Maxeon panels combine high efficiency with the strongest durability and warranty available in the market today, resulting in more long-term energy and savings.
SunPower Maxeon panels combine the top efficiency, durability and warranty available in the market today, resulting in more long-term energy and savings.
OndaPIÙ is a sheet of polycarbonate bicamera, made step wave homogeneous and invariable according to European standards (EURO 177/51 mm.).
PanelPIÙ 500. It is a modular system polycarbonate, interlocking, extruded in different types of thickness (mm. 16/20/40), ideal for the realization of vertical glazing and windows industrial
Struttura adatta per la copertura di automezzi.
Apostoli
Photovoltaic panel PW60MAX-C Monofacial
Photowatt