Structural Frames / Rails
搜索
登录
免费注册
AutomationDirect
Distributors of Automation and Industrial Control Products
AutomationDirect
›
Structural Frames / Rails
629 结果
排序
标题
近期
Ergoswiss SQ series SCT memory module, manual switch, IP30. For use with Ergoswiss 124.43800-PP000001 and 124.43801-PP000001 control boxes. (1) 6.5ft/2m power cable included. Saves (3) intermediate positions in addition to up and down function.
AutomationDirect
Ergoswiss SQ series control box, 110 VAC nominal input, 24 VAC, IP20. For use with up to (4) Ergoswiss 907.02003-PP000001 spindle lifting columns.
AutomationDirect
Ergoswiss SQ series control box, 110 VAC nominal input, 24 VAC, IP20. For use with up to (4) Ergoswiss 907.02004-PP000001 spindle lifting columns.
AutomationDirect
Ergoswiss SQ series leveling foot, package of 4. For use with Ergoswiss 907.02003-PP000001 and 907.02004-PP000001 spindle lifting columns.
AutomationDirect
Ergoswiss SQ series motor extension cable, mating connectors, 3.9ft/1.2m cable length. Package of 2. For use with Ergoswiss 907.02003-PP000001 and 907.02004-PP000001 spindle lifting columns.
AutomationDirect
Ergoswiss SQ series spindle lifting column, 300mm stroke, 330 lbs/150 kg, 24 VAC, IP20, slot size 8. For use with 40 x 40mm and 1.5 x 1.5in profile T-slotted rails. (1) 6.5ft/2m power cable included. Requires Ergoswiss 124.43801-PP000001 control box.
AutomationDirect
Ergoswiss SQ series spindle lifting column, 400mm stroke, 330 lbs/150 kg, 24 VAC, IP20, slot size 8. For use with 40 x 40mm and 1.5 x 1.5in profile T-slotted rails. (1) 6.5ft/2m power cable included. Requires Ergoswiss 124.43800-PP000001 control box.
AutomationDirect
Ergoswiss SQ series table lifting system kit, 300mm stroke, 1320 lbs/600 kg. For use with 40 x 40mm and 1.5 x 1.5in profile T-slotted rails.
AutomationDirect
Ergoswiss SQ series table lifting system kit, 400mm stroke, 1320 lbs/600 kg. For use with 40 x 40mm and 1.5 x 1.5in profile T-slotted rails.
AutomationDirect
FATH 1-slot pivot joint, 180-degree, die-cast zinc/die-cast aluminum/nylon, slot size 10. For use with all 45mm profile T-slotted rails. (2) slot keys included. Manufacturer part number: 093GV45.
AutomationDirect
FATH 1-slot pivot joint, 180-degree, die-cast zinc/die-cast aluminum/nylon, slot size 8. For use with all 30mm profile T-slotted rails. (2) slot keys included. Manufacturer part number: 093GV30.
AutomationDirect
FATH 1-slot pivot joint, 180-degree, die-cast zinc/die-cast aluminum/nylon, slot size 8. For use with all 40mm profile T-slotted rails. (2) slot keys included. Manufacturer part number: 093GV40.
AutomationDirect
FATH 2-slot pivot joint, 180-degree, die-cast zinc/die-cast aluminum/nylon, slot size 10. For use with all 90mm profile T-slotted rails. (4) slot keys included. Manufacturer part number: 093GV4590.
AutomationDirect
FATH 2-slot pivot joint, 180-degree, die-cast zinc/die-cast aluminum/nylon, slot size 8. For use with all 60mm profile T-slotted rails. (4) slot keys included. Manufacturer part number: 093GV3060.
AutomationDirect
FATH 2-slot pivot joint, 180-degree, die-cast zinc/die-cast aluminum/nylon, slot size 8. For use with all 80mm profile T-slotted rails. (4) slot keys included. Manufacturer part number: 093GV4080.
AutomationDirect
FATH 2D cube connector, 1 x 1in, die-cast aluminum, slot size 6. For use with all 1in and 2in profile T-slotted rails. (2) plastic cover caps included. Manufacturer part number: 093WW251N06.
AutomationDirect
FATH 2D cube connector, 40 x 40 x 40mm, die-cast aluminum, slot size 8. For use with all 40mm and 80mm profile T-slotted rails. (2) plastic cover caps included. Manufacturer part number: 093WW405N08.
AutomationDirect
FATH 2D cube connector, 45 x 45 x 45mm, die-cast aluminum, slot size 10. For use with all 45mm and 90mm profile T-slotted rails. (2) plastic cover caps included. Manufacturer part number: 093WW453N10.
AutomationDirect
FATH 2D cube connector, black, 1 x 1 x 1in, die-cast aluminum, slot size 6. For use with all 1in and 2in profile T-slotted rails. Fasteners and (2) plastic cover caps included. Manufacturer part number: 093WW251N06S.
AutomationDirect
FATH 2D cube connector, black, 1.5 x 1.5 x 1.5in, die-cast aluminum, slot size 8. For use with all 1.5in and 3in profile T-slotted rails. (2) plastic cover caps included. Manufacturer part number: 093WW381N08S.
AutomationDirect
FATH 2D cube connector, black, 40 x 40 x 40mm, die-cast aluminum, slot size 8. For use with all 40mm and 80mm profile T-slotted rails. (2) plastic cover caps included. Manufacturer part number: 093WW405N08S.
AutomationDirect
FATH 2D cube connector, silver, 1.5 x 1.5in, die-cast aluminum, slot size 8. For use with all 1.5in and 3in profile T-slotted rails. Fasteners and (2) plastic cover caps included. Manufacturer part number: 093WW381N08.
AutomationDirect
FATH 2D cube connector, silver, 30 x 30 x 30mm, die-cast aluminum, slot size 8. For use with all 30mm and 60mm profile T-slotted rails. Fasteners and (2) plastic cover caps included. Manufacturer part number: 093WW303N08.
AutomationDirect
FATH 3-slot double-flange linear bearing, black, 103 x 160 x 48mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 1.5in profile T-slotted rails. Manufacturer part number: 093DF382S.
AutomationDirect
FATH 3-slot double-flange linear bearing, black, 103 x 160 x 48mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 40mm profile T-slotted rails. Manufacturer part number: 093DF402S.
AutomationDirect
FATH 3-slot double-flange linear bearing, black, 103 x 80 x 48mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 1.5in profile T-slotted rails. Manufacturer part number: 093DF381S.
AutomationDirect
FATH 3-slot double-flange linear bearing, black, 103 x 80 x 48mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 40mm profile T-slotted rails. Manufacturer part number: 093DF401S.
AutomationDirect
FATH 3-slot double-flange linear bearing, silver, 103 x 160 x 48mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 1.5in profile T-slotted rails. Manufacturer part number: 093DF382.
AutomationDirect
FATH 3-slot double-flange linear bearing, silver, 103 x 160 x 48mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 40mm profile T-slotted rails. Manufacturer part number: 093DF402.
AutomationDirect
FATH 3-slot double-flange linear bearing, silver, 103 x 80 x 48mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 1.5in profile T-slotted rails. Manufacturer part number: 093DF381.
AutomationDirect
FATH 3-slot double-flange linear bearing, silver, 103 x 80 x 48mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 40mm profile T-slotted rails. Manufacturer part number: 093DF401.
AutomationDirect
FATH 3-slot single-flange linear bearing, black, 63 x 160 x 67mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 1.5in profile T-slotted rails. Manufacturer part number: 093SF382S.
AutomationDirect
FATH 3-slot single-flange linear bearing, black, 63 x 160 x 67mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 40mm profile T-slotted rails. Manufacturer part number: 093SF402S.
AutomationDirect
FATH 3-slot single-flange linear bearing, black, 63 x 80 x 67mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 1.5in profile T-slotted rails. Manufacturer part number: 093SF381S.
AutomationDirect
FATH 3-slot single-flange linear bearing, black, 63 x 80 x 67mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 40mm profile T-slotted rails. Manufacturer part number: 093SF401S.
AutomationDirect
FATH 3-slot single-flange linear bearing, silver, 63 x 160 x 67mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 1.5in profile T-slotted rails. Manufacturer part number: 093SF382.
AutomationDirect
FATH 3-slot single-flange linear bearing, silver, 63 x 160 x 67mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 40mm profile T-slotted rails. Manufacturer part number: 093SF402.
AutomationDirect
FATH 3-slot single-flange linear bearing, silver, 63 x 80 x 67mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 1.5in profile T-slotted rails. Manufacturer part number: 093SF381.
AutomationDirect
FATH 3-slot single-flange linear bearing, silver, 63 x 80 x 67mm, aluminum/die-cast zinc/polyoxymethylene (POM), slot size 8. For use with all 40mm profile T-slotted rails. Manufacturer part number: 093SF401.
AutomationDirect
FATH 3D cube connector, 1 x 1 x 1in, die-cast aluminum, slot size 6. For use with 1 x 1in profile T-slotted rails. (3) plastic cover caps included. Manufacturer part number: 093WW252N06.
AutomationDirect
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。