Pin Grid Array Sockets
Αναζήτηση
Είσοδος
Εγγραφή δωρεάν
preci-dip
›
PGA/BGA/PLCC Sockets
›
Pin Grid Array Sockets
11 αποτελέσματα
Ταξινόμηση βάσει
Προεπιλεγμένη
Τίτλος
Πρόσφατα
Interstitial PGA carrier sockets with disposable plastic body and low profile, ultra-thin contacts with Ø 0.84 mm that requires Ø min 0.9 mm PCB holes.
preci-dip
Interstitial PGA interconnect sockets with through hole solder tails and connecting pin Ø 0.44 mm.
preci-dip
Interstitial PGA sockets with self-aligning SMD floating contacts.
preci-dip
Interstitial PGA sockets with solderless compliant press-fit terminations for 1.2 to 2.5 mm PCB thickness.
preci-dip
Interstitial PGA sockets with through hole solder tails, length 3.17 mm.
preci-dip
PGA carrier sockets with disposable plastic body. Low profile ultra thin contacts with solder termination Ø 0.95 mm that requires Ø 1 mm holes in PCB.
preci-dip
PGA interconnect sockets with through hole solder tails and connecting pin Ø 0.47 mm.
preci-dip
PGA sockets with self-aligning SMD floating contacts.
preci-dip
PGA sockets with solderless compliant press-fit terminations for 1.5 to 2.0 mm PCB thickness.
preci-dip
PGA sockets with solderless compliant press-fit terminations for 2.1 to 3.2 mm PCB thickness.
preci-dip
Pin grid array sockets with standard solder tails, length 3.17 mm.
preci-dip
Αυτός ο ιστότοπος προστατεύεται από το reCAPTCHA, την
Πολιτική απορρήτου
της Google και ισχύουν οι
Όροι Παροχής Υπηρεσιών
.