complete boxes dimensions 92 x 92without holes, without holes, without holes, IP65 (EN 60529)
ILME
complete boxes dimensions 92 x 152without holes, without holes, without holes, IP65 (EN 60529)
complete boxes dimensions 92 x 205without holes, without holes, without holes, IP65 (EN 60529)
complete boxes dimensions 92 x 257without holes, without holes, without holes, IP65 (EN 60529)
complete boxes dimensions 230 x 205without holes, without holes, without holes, IP65 (EN 60529)
complete boxes external dimensions 115x140x61, APV painted containing boxes, IP66/IP67
complete boxes external dimensions 141x166x64, APV painted containing boxes, IP66/IP67
complete boxes external dimensions 168x192x80, APV painted containing boxes, IP66/IP67
complete boxes external dimensions 217x253x93, APV painted containing boxes, IP66/IP67
complete boxes external dimensions 264x314x122, APV painted containing boxes, IP66/IP67
complete boxes external dimensions 315x410x150, APV painted containing boxes, IP66/IP67
complete boxes external dimensions 100x100x59, APV painted containing boxes, IP66/IP67
T-junction box, CYG series, with 3 CKAX 03 I bulkhead mounting housings