complete boxes dimensions 92 x 152cable entry M25, 2 holes for unit Ø 22 mm, cable entry M25, IP65 (EN 60529)
ILME
complete boxes dimensions 92 x 205cable entry M25, 3 holes for unit Ø 22 mm, cable entry M25, IP65 (EN 60529)
complete boxes dimensions 92 x 205cable entry M25, 6 holes for unit Ø 22 mm, cable entry M25, IP65 (EN 60529)
complete boxes dimensions 152 x 205cable entry M32, 12 holes for unit Ø 22 mm, cable entry M32, IP65 (EN 60529)
complete boxes dimensions 92 x 205without holes, 6 holes for unit Ø 22 mm, without holes, IP65 (EN 60529)