板条灯
搜索
登录
免费注册
RS Group
Distributor of electronic components
RS Group
›
电器、自动化及电缆
›
照明
›
灯具和照明设备
›
板条灯
12 结果
排序
默认
标题
近期
LED2WORK 14 W LED Batten Light, 220 – 240 V ac Single Batten, 1 Lamp, 472 mm Long, IP40
RS Group
LED2WORK 15 W LED Batten Light, 24 V dc Single Batten, 1 Lamp, 295 mm Long, IP50
RS Group
LED2WORK 15 W LED Batten Light, 24 V dc Single Batten, 1 Lamp, 295 mm Long, IP50
RS Group
LED2WORK 24 W LED Batten Light, 24 V dc Single Batten, 1 Lamp, 545 mm Long, IP50
RS Group
LED2WORK 24 W LED Batten Light, 24 V dc Single Batten, 1 Lamp, 545 mm Long, IP50
RS Group
LED2WORK 28 W LED Batten Light, 220 – 240 V ac Single Batten, 1 Lamp, 472 mm Long, IP40
RS Group
LED2WORK 28 W LED Batten Light, 220 – 240 V ac Single Batten, 1 Lamp, 898 mm Long, IP40
RS Group
LED2WORK 48 W LED Batten Light, 24 V dc Single Batten, 1 Lamp, 1.045 m Long, IP50
RS Group
LED2WORK 48 W LED Batten Light, 24 V dc Single Batten, 1 Lamp, 1.045 m Long, IP50
RS Group
LED2WORK 52 W LED Batten Light, 220 – 240 V ac Single Batten, 1 Lamp, 898 mm Long, IP40
RS Group
LED2WORK 72 W LED Batten Light, 24 V dc Single Batten, 1 Lamp, 1.545 m Long, IP50
RS Group
LED2WORK 72 W LED Batten Light, 24 V dc Single Batten, 1 Lamp, 1.545 m Long, IP50
RS Group
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。