Capacitive Proximity Sensors
Išči
Prijava
brezplačna registracija
RS Group
Distributor of electronic components
RS Group
›
Electrical, Automation & Cables
›
Automation & Control Gear
›
Sensors
›
Capacitive Proximity Sensors
21 rezultati
Razvrščanje po
Privzeto
Naslov
Nedavni
Baumer 44mm Flush Mount Capacitive sensor, PNP-NO Output, 5 mm Detection Range, IP65
RS Group
Baumer 52.4mm Flush Mount Capacitive sensor, PNP-NO/NC Output, 4 mm Detection Range, IP65
RS Group
Baumer 52.4mm Flush Mount Capacitive sensor, PNP-NO/NC Output, 8 mm Detection Range, IP65
RS Group
Baumer 52.4mm Flush Mount Capacitive sensor, PNP-NO/NC Output, 8 mm Detection Range, IP65
RS Group
Baumer 52.4mm Non Flush Mount Capacitive sensor, PNP-NO/NC Output, 15 mm Detection Range, IP65
RS Group
Baumer 52.4mm Non Flush Mount Capacitive sensor, PNP-NO/NC Output, 15 mm Detection Range, IP65
RS Group
Baumer 78.5mm Flush Mount Capacitive sensor, PNP-NO Output, 8 mm Detection Range, IP65
RS Group
Baumer 82mm Flush Mount Capacitive sensor, PNP-NO Output, 15 mm Detection Range, IP65
RS Group
CAPACITIF SENSOR
RS Group
Sick 57.5mm Non Flush Mount Capacitive sensor, PNP-NO/NC Output, 25 mm Detection Range, IP67
RS Group
Sick 63.6mm Flush Mount Capacitive Proximity Sensor, PNP Output, 16 mm Detection Range, IP67
RS Group
Sick 69.5mm Non Flush Mount Capacitive sensor, PNP Output, 25 mm Detection Range, IP67
RS Group
Sick 71.5mm Flush Mount Capacitive sensor, PNP Output, 8 mm Detection Range, IP67
RS Group
Sick 75.6mm Non Flush Mount Capacitive sensor, PNP Output, 25 mm Detection Range, IP67
RS Group
Sick 79.5mm Non Flush Mount Capacitive sensor, PNP Output, 12 mm Detection Range, IP67
RS Group
Sick 79mm Flush Mount Capacitive sensor, PNP Output, 16 mm Detection Range, IP67
RS Group
Sick 83.5mm Flush Mount Capacitive sensor, PNP Output, 8 mm Detection Range, IP67
RS Group
Sick 91.5mm Non Flush Mount Capacitive sensor, PNP Output, 12 mm Detection Range, IP67
RS Group
Sick 91mm Non Flush Mount Capacitive sensor, PNP Output, 25 mm Detection Range, IP67
RS Group
Sick Capacitive sensor 10 mm length 46mm NPN-NO/NC supply voltage 10 → 30 V dc IP68
RS Group
Sick Capacitive sensor 10 mm length 46mm PNP-NO/NC supply voltage 10 → 30 V dc IP68
RS Group
To spletno mesto je zaščiteno s storitvijo reCAPTCHA, zanj pa veljajo
Pravilnik o zasebnosti
in
Pogoji poslovanja
družbe Google.