0.250 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
OAV
0.312 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
0.375 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
0.500 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
0.750 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
1.000 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
1.500 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
10 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
13 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
2.000 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
20 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
25 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
Aratron
3.000 inch ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
40 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
50 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
6 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
75 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
8 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
90 mm ID. Used in spindle and linear applications. Manufactured with aerospace quality material.
深圳市威远精密技术有限公司
PRUD'HOMME TRANSMISSIONS
PBC Linear
Bosch Rexroth Lineartechnik
RLG 單軸心系列 (標準型)
ABBA國際直線科技
RLG 單軸心系列 (耐衝擊型)
Motion Industries
FLI
T.E.A. Transmissions Pty Ltd - Australia
Technische Antriebselemente GmbH - Germany
T.E.A. TECHNIK s.r.o. - Czech Republic