Standard Rectangular Connectors

 
Manufacturer TE Connectivity
Description MTCPQKT1P2PGAC - 4-1201241-1
Manufacturer Part Number C22084-000
Operating Voltage [VAC] 1500
Operating Voltage [VDC] 954
Centerline (Pitch) [MM] 2.54
Row-to-Row Spacing [INCH] .1
Row-to-Row Spacing [MM] 2.54
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 5
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl