Clamping levers internal thread, high-gloss chr...

 
Manufacturer norelem
Description CLAMPING LEVER SIZE:0 M03, ZINC SILVER HIGH-GLOSS CHROMED, COMP:STEEL BLACK O...
Manufacturer Part Number 06450-0036
EAN 4059495103280
B 7
H 24,5
H1 4
Main material zinc
Surface finish body high-gloss chromed
D 10
D1 13
H2 14,5
D2 14
Component material steel
Surface finish component black oxidised
T=thread depth 9
Main colour silver
H4 33
Size 0
Thread type internal thread
A=Handle length 30
A1=Handle length 37
X=thread M3
No. of teeth 16
H3=handle height 30
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Kontakt leverandøren

norelem

norelem

Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.

Google Map