Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking - SUCBP204-12-IP69K/F

 
Manufacturer The Timken Company
Description Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking, Bore Size 0.7500 in - SUCBP204-12-IP69K/F
Manufacturer Part Number SUCBP204-12-IP69K/F
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=SUCBP204-12-IP69K/F&SchType=2
Timken Engineering Tools https://www.timken.com/engineering-tools/
Bore Size (in) 0.7500
Bore Size (mm) 19.1
Housing Material Blue Thermoset (Polymer)
Bearing Number SUC204-12-IP69K/F
Dynamic Load Rating (lbf) 2451
Dynamic Load Rating (N) 10900
Static Load Rating (lbf) 1203
Static Load Rating (N) 5350
Lubrication Type Standard Food Safe Grease
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map