Specific applications sockets - Crystal, relay and display sockets / Solder tail

Partially equipped DIL sockets and display sockets.

Manufacturer preci-dip
Description Specific applications sockets, Crystal, relay and display sockets / Solder tail, 6 poles, Tin / Flash Gold
Part number 110-87-210-01-742101
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Number of PolesA (mm)B (mm)C (mm)Order codes
10 / 612.65.087.6110-PP-210-01-742101
10 / 812.75.087.6110-PP-210-01-839101
12 / 615.37.6210.02110-PP-312-01-680101
14 / 417.77.6210.02110-PP-314-10-001101
14 / 817.77.6210.02110-PP-314-10-002101
16 / 420.37.6210.02110-PP-316-01-822101
16 / 820.37.6210.02110-PP-316-01-931101
16 / 820.37.6210.02110-PP-316-10-003101
28 / 1435.57.6210.02110-PP-328-01-777101
28 / 1635.57.6210.02110-PP-328-01-762101
PP Plating Code

Kontaktujte dodavatele

preci-dip

preci-dip

Interconnect components

Google Map