QC 0,5/10-ST-3,81

PCB connector

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation PCB connector
Internal article number 1897474
GTIN (EAN) code 4017918164973
width 38.89
height 12.9
depth 26.8
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, flexible 0.5
Min. line cross section, flexible 0.34
material of insulation PA
certificate/approval cULus Recognized, VDE Zeichengenehmigung
rated current 6
Pole number 10
Material of the contact Copper
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

PCB connector, nominal cross section: 0.5 mm², color: green, nominal current: 6 A, rated voltage (III/2): 200 V, contact surface: Sn, contact connection type: Socket, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: QC 0,5/..-ST, pitch: 3.81 mm, connection method: Displacement connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Kontaktujte dodavatele

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map