GMSTBA 2,5 HC/ 7-G-7,62PA1357

PCB header

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation PCB header
Internal article number 1702156
GTIN (EAN) code 4046356573153
width 53.34
height 11.8
Assembly type Wave soldering
depth 12
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
material of insulation PA
Design of electrical connection Wave soldering
certificate/approval cULus Recognized, UL Recognized, VDE Zeichengenehmigung
rated current 16
Pole number 7
Material of the contact coat Sn
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

PCB headers, nominal cross section: 2.5 mm², color: green, nominal current: 16 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 7, number of connections: 4, product range: GMSTBA 2,5 HC/..-G, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.23 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 HC, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Kontaktujte dodavatele

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map