Industrial Ethernet Switch

FL SWITCH 2208 PN G2

Industrial Ethernet Switch

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Industrial Ethernet Switch
Internal article number 1882766
GTIN (EAN) code 4067923547896
degree of protection IP20
supply voltage (at DC) 24
Assembly type DIN track
Power loss, static, current-independent [Pls] 3.4
Supply voltage type DC
Number of Ports 8
Functional expansion possible True
max. supply voltage with DC 57
min. supply voltage with DC 12
Transmission rate 100 Mbps
CAD modely

Výběr produktu

Popis produktu

Managed Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1

Kontaktujte dodavatele

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map