DFK-MSTBA 2,5/16-G-5,08

Feed-through header

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Feed-through header
Internal article number 1898978
GTIN (EAN) code 4017918186142
width 100.88
height 20.07
Assembly type Wave soldering
depth 12
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
material of insulation PBT
Design of electrical connection Wave soldering
certificate/approval cULus Recognized, VDE Zeichengenehmigung
rated current 12
Pole number 16
Material of the contact coat Sn
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Feed-through header, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 16, number of rows: 1, number of positions: 16, number of connections: 16, product range: DFK-MSTBA 2,5/..-G, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.23 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Kontaktujte dodavatele

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map