CA-17S1N8A9007

Coupler connector

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Coupler connector
Internal article number 1620050
GTIN (EAN) code 4046356819473
rated voltage 74
Application standards not available
PE connection present False
certificate/approval cUL Recognized, UL Recognized
shielded False
Status display present False
Areas of application for signal and data transmission None
Degree of protection (IP), mounted IP67
rated current 8
Pole number 17
Material of the contact coat without
Coding (head 1) N
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

M23, Coupler connector, application: Signal, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Kontaktujte dodavatele

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map