Grounding Busbar

Grounding Busbar

 
Manufacturer nVent ERICO
Description Grounding Busbar, w/Insulators and Brackets, BB, 12" x 2" x 0.25"
Part Number EGBA14212BB
Article Number
Certifications UL; cUL
Finish Copper
Material Copper
E-Shop link https://www.nvent.com/erico/products/efsEGBA14212BB
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Proper bonding is essential to create an equipotential plane between service grounds and equipment during fault and transient conditions. This equipotential plane provides a near-zero voltage differential, and serves to protect people and equipment during these events. The grounding busbar is the most popular bonding product in use today.

  • Provides a convenient, single-point grounding and bonding location
  • Conductors are welded to the bar using a nVent ERICO Cadweld exothermic connection or are mechanically fastened by using lugs
  • Custom bars can be designed and manufactured to customer specifications

Kontaktujte dodavatele

nVent ERICO

nVent ERICO

Electrical Grounding, Bonding and Connectivity Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    Spojené státy americké
    www.erico.com

Google Map