Solenoid-Operated Air Control Valve VQZ335-5L1

 
Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQZ335-5L1
MI Item Number 04046269
Distributor Motion
Motion Internal Description VQZ335-5L1
E-Shop link https://motion.com/products/sku/04046269
Product Page https://motion.com/products/sku/04046269
Weight 0.31 lbs
Seal Material Rubber
Body Material Aluminum
Maximum Operating Pressure 130 psi
Number of Ports 3
Operating Temperature Range 14 to 122 °F
Overall Length 86.1 mm
Standards Met IEC 60529;JIS B 8375-1981
Overall Width 45 mm
Overall Height 57 mm
Operating Medium Air;Inert Gas
Piping Type Base Mounted
Normal State Normally Closed
Flow Direction 2-Way
Actuation Piloted Solenoid
Number of Solenoids Single
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry L Plug
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Manual Operation Type Non-Locking Push
Number of Positions 2
Valve Function Spool
Sonic Conductance (C) 4.1 dm³/(s.bar)
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map