Pneumatic Auto Switch D-M9PVSAPC

 
Manufacturer SMC
Description Pneumatic Auto Switch, App. Load: IC Circuit;PLC;Relay, 40 mA Max. Current, Direct Mount
Manufacturer Part Number D-M9PVSAPC
MI Item Number 02888677
Distributor Motion
Motion Internal Description D-M9PVSAPC
E-Shop link https://motion.com/products/sku/02888677
Product Page https://motion.com/products/sku/02888677
Weight 0.26 lbs
Operating Temperature Range -10 to +60 °C
Overall Length 20 mm
Standards Met CE;IEC 529;IEC 947-5-2;JIS C 4524;JIS C 4525;NECA 0402
Fluid Compatibility Air
Overall Width 4.6 mm
Overall Height 11.5 mm
Mounting Type Direct
Maximum Load Current 40 mA
Applicable Load IC Circuit;PLC;Relay
Electrical Connection Circular Connector
Switch Action PNP (3-Wire)
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map