KM Series Bearing Lock Nut, KM11

 
Manufacturer FAG (Schaeffler)
Description KM Series Bearing Lock Nut, 75 mm OD
Part Number KM11
MI Item Number 01369929
Distributor Motion Industries
Motion Internal Description KM 11 LOCKNUT
E-Shop link https://motionindustries.com/products/sku/01369929
Material Steel
Face Diameter 67 mm
Lock Nut Type For Lock Washer
Lock Washer or Locking Device Part Number MB12
Outside Diameter 75 mm
Overall Nut Width 12 mm
Series KM
Slot Depth 3 mm
Slot Width 7 mm
Thread Size M55x2 mm;M55x2  mm
Weight 0.35 lbs
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map