376 - Green DVGW ball valve, full flow

 
Manufacturer Itap
Description 376 - Green DVGW ball valve, full flow - 1/4" (DN 8) - 50bar/725psi
Manufacturer Part Number 376B014
Size 1/4" (DN 8)
Pressure 50bar/725psi
Packing 12/144
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Ecological ball valves in compliance with the new European regulation for drinkable water.Approved in accordance with standard EN 13828 and Code of Practice DVGW W 570 for the distribution of water intended for human consumption.Equipped with a ball designed to avoid the stagnation of water and eventual proliferation of bacteria inside the valve.

Female/female threads.
Flat lever handle in lined steel.
Body in nickel-plated brass.
Minimum and maximum working temperatures: -20°C, 150°C in absence of steam.
Female threads: ISO 7/1 Rp parallel (equivalent to DIN EN 10226-1 and BS EN 10226-1).

Kontaktujte dodavatele

Itap

Itap

ITAP SpA is currently one of the leading italian manufacturer of valves, fittings and distribution manifolds for plumbing and heating systems.

Google Map