Wire-To-Board Connector, 1.27 mm, 12 Contacts, Receptacle, Micro-MaTch Series, Surface Mount

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 1.27 mm, 12 Contacts, Receptacle, Micro-MaTch Series, Surface Mount
Part Number 8-338069-2
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Contact Termination Surface Mount Vertical
Contact Termination Type Surface Mount
Gender Receptacle
Packaging Tape & Reel
Product Range Micro-MaTch Series
Brand Name AMP - TE CONNECTIVITY
No. of Contacts 12Contacts
No. of Rows 2Rows
Pitch Spacing 1.27mm
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map